Skip to main content
Renesas Electronics Corporation
Ultra-Low Power 1.8V Stereo Audio Codec with True-GND Headphone Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:36-WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2.96 x 3.19
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Carrier TypeWaffle Pack
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)900
Pb (Lead) FreeYes
ADC SNR A-weighted support(dB) @ 48kHz96 @ 2.5V
Advanced FeaturesGeneral purpose filter engine
Audio Interface2-wire
DAC SNR A-weighted support(dB) @ 48kHz102 @ 2.5V
Headphone Power Output2 x 58mW @ 2.5V into 16Ω
MOQ900
Pitch (mm)0.5
Pkg. Dimensions (mm)2.96 x 3.19
Pkg. Type36-WLCSP
Power Consumption During Playback2.5mW @1.8V
Power Consumption During Record3.5mW @ 1.8V
Price (USD)$1.99648
Temp. Range (°C)-40 to +85°C

Description

The DA7211 is a high-definition audio codec in a 3mm x 3mm footprint with an integrated true-ground (True-GND) capless headphone driver suitable for a variety of low power, digital portable audio products.

Featuring a high efficiency but powerful 40mW/channel headphone amplifier the device may be operated from a single 1.8V supply to simplify interfacing to digital processors.

Benefits

  • High-performance audio codec with integrated PLL
  • True-GND capless Class G 40mW headphone driver with integrated charge pump
  • Flexible clocking capability to minimize master clock circuit board routing
  • Pop & Click suppression circuitry
  • Multi-mode audio routing, mixing and volume control