Features
- Supports 4Ω and 8Ω loads
- Input supply range: 4.5V to 9.0V
- Prms: 9.0W into 4Ω load at 8.2V, 1% THD+N
- Prms: 10.2W into 4Ω load at 8.2V, 10% THD+N
- Prms: 3.8W into 8Ω load at 8.2V, 1% THD+N
- Prms: 5.0W into 8Ω load at 8.2V, 10% THD+N
- Efficiency: 85% at Pout = 7.0W at 8.2V, 4Ω
- Efficiency: 90% at Pout = 3.5W at 8.2V, 8Ω
- Ultra-low standby current: 7µA
- SNR (A-weighted) 104dB
- THD+N: 90dB
- PSRR: 78dB
- Fixed +18db gain
- Package: 9-WLCSP 0.5mm
Description
The DA7202 is a powerful, highly efficient, low EMI Class D speaker driver that can drive 8W into 4Ω loads directly from a 2S Lithium-ion battery pack to power a variety of two-cell portable applications such as Ultrabooks and tablets.
It uses a fully differential switched-mode amplifier architecture with a fixed +18dB gain, with differential analog inputs. It also has a PWM modulator and an H-bridged switched power output stage that delivers 5W (dynamic) into an 8Ω load, making a speaker sound louder on portable devices.
Benefits
- Low component count
- Small PCB area due to 9 bump WLCSP 0.5mm pitch package
- Good PSRR and THD+N
- Differential audio inputs
- Low EMI
- Short circuit and thermal overload protection with auto-recovery
Parameters
| Attributes | Value |
|---|---|
| D2 Audio DSP Customization GUI | No |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Pitch (mm) |
|---|---|---|
| 9-WLCSP | 1.73 x 1.54 | 0.5 |
Application Block Diagrams
|
|
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
|
|
|
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
|
|
|
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.
|
|
|
Robust Operational Touch Panel with CAN FD
Reliable HMI touch panel with CAN FD, haptics, and NFC for e-bikes, elevators, and industry.
|
|
|
Portable Thermal Printer
A smart portable thermal printer with Wi-Fi, Bluetooth, and NFC connectivity.
|
|
|
Infusion Level Monitor Using Capacitive Touch Sensing
Infusion monitors track fluid levels, offering reliable alerts for diverse liquid tank applications.
|
Additional Applications
- Ultrabooks
- Tablets
- Personal navigation devices
- Speaker accessories
- Handheld gaming
- Mobile computing
Applied Filters:
Loading