Skip to main content
Renesas Electronics Corporation
6-Channel High-Efficiency PMIC For 2-Cell Systems

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):56
Pkg. Dimensions (mm):
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Advanced Features2 load switch controllers, 2 external LDO monitors
Buck-Boost DC/DC Converter Channels (#)1
Comm. InterfaceI2C
Function6-ch PMIC
Input Voltage (Max) (V)11.5
Input Voltage (Min) (V)4.5
Input Voltage Range (V)4.5 - 11.5
Integrated step-down DC/DC Converter Channels (#)2
LDOs2
Linear OutputYes
MOQ7500
Output Current Max (A)6.8
Outputs (#)6
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.4
Pkg. TypeWLCSP
Qty. per Reel (#)7500
Step-down DC/DC Controller Channels (#)1
Switching Regulators3
Total step-down DC/DC converter channels (#)3
VIN Range (V)4.5 - 11.5

Description

The DA6102 is a highly integrated multi-channel PMIC designed for 2-cell Lithium-ion battery-powered systems. The wide input voltage range allows direct battery connection for each channel to maximize battery life. The PMIC also includes a highly accurate input current sense with circuit breaker control for battery current sensing and overcurrent shutdown.

The DA6102 integrates two buck regulators, a buck-boost regulator, a high current buck controller, and two always-on LDOs. This high level of integration combined with high-frequency operation (up to 3MHz) minimizes both PCB size and external component count for the smallest possible solution size. The DA6102 uses extremely low RDSON FETs to enable very high-efficiency buck and buck-boost regulation.

Benefits

  • High efficiency
  • Wide input voltage range
  • Highly programmable start-up sequencing and protection features on each channel
  • High accuracy ±1% input current sense monitoring
  • High frequency operation – Low-profile components