Skip to main content
Renesas Electronics Corporation
Ultra-Low Power Wi-Fi + Bluetooth Low Energy Combo Modules for Battery Powered IoT Devices

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:ML0052AA
Lead Count (#):51
Pkg. Dimensions (mm):14.2 x 24.6 x 3.0
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)51
Carrier TypeTape & Reel
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Country of AssemblyPHILIPPINES, THAILAND, TAIWAN
Country of Wafer FabricationTAIWAN
ApplicationThermostats, Door locks, Security cameras, Video door bells, Temperature sensors, Smoke detectors, Other wireless sensors, Garage door openers, Pet trackers, Asset trackers, Home automation, Commercial, Industrial, Residential
Longevity2030 Dec
MOQ500
Pkg. Dimensions (mm)14.2 x 24.6 x 3.0
Pkg. TypeModule
Price (USD)$11.61682
Qty. per Reel (#)500

Description

The DA16600 modules provide a convenient way to add both low power Wi-Fi and low power Bluetooth® Low Energy (LE) functionality to your device. The low power Wi-Fi DA16200 system-on-chip (SoC) and the low power Bluetooth LE DA14531 SoC are integrated together on a single module. Together, they deliver long battery life and low power consumption in a convenient form factor. As a single integrated system, functions such as Wi-Fi/Bluetooth LE coexistence and provisioning Wi-Fi through the Bluetooth LE connection come standard.

The modules are complete with all required components and are regulatory certified by the FCC, IC, CE, and other regulatory bodies.

The fully integrated module consists of:

  • Wi-Fi SoC: DA16200
  • Bluetooth LE SoC: DA14531
  • 4MB Flash memory
  • 40MHz crystal for Wi-Fi
  • 32kHz RTC Crystal for Wi-Fi
  • 32MHz Crystal for Bluetooth LE
  • Chip antenna or u.FL connector
  • SPDT antenna switch
  • Single power supply voltage (3.3V)
Image
DA16600MOD On Board Chip Antenna

On Board Chip Antenna

14.2 mm x 24.6 mm x 3.0 mm
DA16600MOD-AAC

Image
DA16600MOD External Antenna Connector

External Antenna Connector (u.FL)

14.2 mm x 24.6 mm x 3.0 mm
DA16600MOD-AAE

Benefits

  • VirtualZero™ DA16200 SoC
  • 802.11n 1x1 low power 2.4GHz
  • Up to 72Mbps, MCS0-7
  • SmartBond TINY™ DA14531 SoC
  • BT5.1 compliant Bluetooth LE
  • Enables year-plus battery life
  • Breakthrough VirtualZero low power technology
  • Virtually no power consumption in sleep state
  • Ultra-low power sensor wake-up
  • Runs on small batteries and coin cells
  • Built-in, customizable, coexistence algorithms
  • Wi-Fi: Industry-leading output power and Rx sensitivity for max range
  • Bluetooth LE: 4x range of BT 4.0
  • SoC runs full OS and TCP/IP stack on module
  • Provision Wi-Fi connection simply with Bluetooth LE
  • Automatically find and configure new devices with smartphone app
  • Comprehensive networking software stack
  • Secure boot, secure debug, secure asset storage, hardware accelerated, TLS/digital certificates, elliptic curve
  • Enables field-deployed device firmware updates
  • UART, SPI, ADC, I2C, PWM, I2S, GPIOs, JTAG, and SWD

Wi-Fi AT Command Set

Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.