| CAD Model: | View CAD Model |
| Pkg. Type: | Module |
| Pkg. Code: | |
| Lead Count (#): | 37 |
| Pkg. Dimensions (mm): | 13.8 x 22.1 x 3.3 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 37 |
| Carrier Type | Tape & Reel |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Application | Thermostats, Door locks, Security cameras, Video door bells, Temperature sensors, Smoke detectors, Other wireless sensors, Garage door openers, Pet trackers, Asset trackers, Home automation, Commercial, Industrial |
| Longevity | 2030 May |
| MOQ | 500 |
| Pkg. Dimensions (mm) | 13.8 x 22.1 x 3.3 |
| Pkg. Type | Module |
| Price (USD) | $14.76774 |
| Qty. per Reel (#) | 500 |
DA16200 modules are the perfect complement to the DA16200 ultra-low power Wi-Fi system-on-chip (SoC). They deliver the same long battery life and low power consumption, but in a convenient form factor. The modules are complete with all required components and are regulatory certified by the FCC, IC, CE and other regulatory bodies.
The fully integrated module consists of the DA16200 SoC, 4MB flash memory, RF components including crystal oscillator, RF lumped filter, and either a chip antenna or a connector for an external antenna. The module has 37 pins including GPIOs, JTAG, RTC control, UART, power input, and the 32.768kHz crystal. The DA16200 module is available in two antenna options: an on‑board chip antenna version (DA16200MOD‑AAC4WA32) and an external antenna connector (u.FL) version (DA16200MOD‑AAE4WA32), both measuring 13.8mm × 22.1mm × 3.3mm.
Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.