| CAD Model: | View CAD Model |
| Pkg. Type: | fcCSP |
| Pkg. Code: | |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 3.8 x 3.8 x 0.68 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 72 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 3.8 x 3.8 x 0.68 |
| Qty. per Reel (#) | 4000 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | SOUTH KOREA |
| Wafer Fab Location | TAIWAN |
| Application | Thermostats, Door locks, Security cameras, Video door bells, Temperature sensors, Smoke detectors, Other wireless sensors, Garage door openers, Pet trackers, Asset trackers, Home automation, Commercial, Industrial |
| Longevity | 2035 May |
| MOQ | 4000 |
| Pitch (mm) | 0.4 |
| Pkg. Type | fcCSP |
| Price (USD) | $4.39852 |
The DA16200 system-on-chip (SoC) delivers a year-plus battery life for always-connected Wi-Fi IoT devices. DA16200 is a low power Wi-Fi networking SoC that delivers a dramatic breakthrough in battery life even for devices that are continuously connected to the Wi-Fi network. In most applications, one year plus battery life is achievable. There is no tradeoff in output power or range, as the SoC's range is industry-leading. The chip also features very strong IoT security, including WPA3 and TLS for authentication and encryption at Wi-Fi and higher stack layers. The DA16200 is a full offload device, meaning the entire Wi-Fi and TCP/IP networking stack and even end product application code can run on-chip with no external CPU or MCU required. Alternatively, a small inexpensive MCU can send the DA16200 commands and the SoC will still perform the full offload networking stack functions.
The device is available in compact QFN‑48 (6 mm × 6 mm × 0.9 mm) and FcCSP‑72 (3.8 mm × 3.8 mm × 0.68 mm) packages to support space‑constrained designs. In addition, the DA16200 modules complement the DA16200 ultra‑low‑power Wi‑Fi SoC by enabling simpler and faster system integration.
Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.