| CAD Model: | View CAD Model |
| Pkg. Type: | CABGA |
| Pkg. Code: | BYT142 |
| Lead Count (#): | 142 |
| Pkg. Dimensions (mm): | 6.2 x 6.0 x 0.82 |
| Pitch (mm): | 0.45 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CABGA |
| Lead Count (#) | 142 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| 2Mbps | Supported |
| ADC | 10-bit SAR x 4-ch, 11 ENOB, 16Ksps with PGA |
| AoA | Supported |
| AoD | Supported |
| Application | Rechargeable devices, HMI, Wearables, Smart Home, E-bike, Consoles |
| Bluetooth® Mesh | Not Supported |
| CPU | M33F |
| Clock Rate (MHz) | 160 |
| Execute from FLASH | Yes |
| Extended Advertising | Supported |
| External Rails and Load Capacity | 2 x 1.8V @ 100mA each |
| Flexible System Clock | Yes |
| GATT Caching | Not Supported |
| GPIOs (#) | 79 |
| Hardware Crypto Engine | Yes |
| I2C (#) | 4 |
| Integrated Battery Charger | Yes, 720mA JEITA compliant charger |
| Integrated DCDC | Yes, Low-IQ SIMO Buck & 4.5-5V Boost |
| LE Coded PHY (Long Range) | Not Supported |
| LE Data Length Extensions | Supported |
| Length (mm) | 6.2 |
| MOQ | 4000 |
| Memory Size (OTP) (KB) | 4 |
| Operating Freq (Max) (MHz) | 160 |
| Output Power Range (dBm) | -18 - 6 |
| Periodic Advertising | Supported |
| Pitch (mm) | 0.45 |
| Pkg. Dimensions (mm) | 6.2 x 6.0 x 0.82 |
| Price (USD) | $6.53116 |
| Proprietary 2G4 protocol | Yes |
| QSPI Interface (#) | 3 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 4000 |
| RAM (KB) | 1536KB |
| ROM (KB) | 32 |
| Recommended for new Designs | Yes |
| Reel Size (in) | 13 |
| Rx current (mA) | 1.85 |
| SPI (#) | 3 |
| Sensitivity (dBm) (dBm) | -97 |
| Supply Voltage Vcc Range | 2.9-5.75 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.82 |
| Tx Current (mA) | 3 |
| UART (#) | 3 |
| USB Ports (#) | 1 |
| Width (mm) | 6 |
| Wireless Standard | BLE 5.2 Core specification + optional features |
DA14701 builds off the successes of Renesas’ SmartBond™ line, with Arm® Cortex®-M33F at 160MHz as integrated application processors, 2D graphics processor, Voice Activity Detector (VAD), and Power Management Unit (PMU). With its ultra-low-power radio transceiver offering +6dBm output power and -97dBm sensitivity combined with its software-configurable and upgradeable protocol engine (MAC), the DA14701 is capable of supporting Bluetooth® low energy as well as multiple other 2.4GHz protocols. These unique features make the DA14701 the first product in the wireless System-on-Chip (SoC) space to offer this level of integration.