| CAD Model: | View CAD Model |
| Pkg. Type: | MODULE |
| Pkg. Code: | |
| Lead Count (#): | 84 |
| Pkg. Dimensions (mm): | 15.85 x 20 x 2.5 |
| Pitch (mm): | 1.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MODULE |
| Lead Count (#) | 84 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 100 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | THAILAND |
| 2Mbps | Supported |
| ADC | 10-bit x 4-ch, 14-bit x 4-ch |
| AoA | Supported |
| AoD | TX Supported |
| Application | Rechargeable devices, HMI, ATLAS, Asset tracking, Connected health, Proximity tags & trackers |
| Bluetooth® Mesh | Not Supported |
| CPU | M33F |
| Clock Rate (MHz) | 96 |
| Execute from FLASH | Yes |
| Extended Advertising | Supported |
| External Rails and Load Capacity | 1x 3V @ 150mA, 3x 1.8V @ 50mA each |
| Flash Memory (KB) | 4096 |
| Flexible System Clock | Yes |
| GATT Caching | Not Supported |
| GPIOs (#) | 40 |
| Hardware Crypto Engine | Yes |
| I2C (#) | 2 |
| Integrated Battery Charger | Yes, 560mA JEITA compliant charger |
| Integrated DCDC | SIMO Buck DC-DC converter |
| LE Coded PHY (Long Range) | Not Supported |
| LE Data Length Extensions | Supported |
| MCU/MPU | M33 |
| MOQ | 700 |
| Memory Size (OTP) (KB) | 4 |
| Operating Freq (Max) (MHz) | 96 |
| Output Power Range (dBm) | -18 - 6 |
| Periodic Advertising | Supported |
| Pitch (mm) | 1.5 |
| Pkg. Dimensions (mm) | 15.85 x 20 x 2.5 |
| Price (USD) | $14.5862 |
| Proprietary 2G4 protocol | Yes |
| QSPI Interface (#) | 1 |
| RAM (KB) | 512 |
| ROM (KB) | 128 |
| Recommended for new Designs | Yes |
| Rx current (mA) | 1.8 |
| SPI (#) | 2 |
| Sensitivity (dBm) (dBm) | -96 |
| Supply Voltage Vcc Range | 2.4-5.75 |
| Tx Current (mA) | 3 |
| UART (#) | 3 |
| USB Ports (#) | 1 |
| Wireless Standard | BLE 5.2 Core specification + optional features |
Based on the SmartBond™ DA14695 Bluetooth® Low Energy (LE) 5.2 system-on-chip (SoC), the DA14695 module brings out all the DA14695 hardware features and capabilities. The module integrates all passives, antenna, and a 32Mbit QSPI FLASH, and is supported by software that is easy to work with. The DA14695 module targets broad market use and will be certified across regions providing significant reductions in development cost and risks, and time-to-market.