| CAD Model: | View CAD Model |
| Pkg. Type: | AQFN |
| Pkg. Code: | |
| Lead Count (#): | 60 |
| Pkg. Dimensions (mm): | 6 x 6 x 0.8 |
| Pitch (mm): | 0.55 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0070 |
| RoHS (DA14680-01F08A92) | Download |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Application | Apple HomeKit, HID |
| CPU | M0 |
| Clock Rate (MHz) | 96 |
| Execute from FLASH | Yes |
| Flash Memory (KB) | 1024KB |
| Flexible System Clock | Yes |
| GPIOs (#) | 31 |
| Hardware Crypto Engine | Yes |
| Lead Count (#) | 60 |
| MCU/MPU | M0 |
| MOQ | 4000 |
| Memory Size (OTP) (KB) | 64 |
| Operating Freq (Max) (MHz) | 64 |
| Pitch (mm) | 0.55 |
| Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
| Pkg. Type | AQFN |
| Price (USD) | $6.29513 |
| Qty. per Reel (#) | 4000 |
| RAM (KB) | 128KB |
| ROM (KB) | 128 |
| Recommended for new Designs | No |
| Rx current (mA) | 6 |
| SPI (#) | 2 |
| Sensitivity (dBm) (dBm) | -94 |
| Supply Voltage Vcc Range | 1.7-4.75 |
| Tx Current (mA) | 5.2 |
| USB Ports (#) | 1 |
| Wireless Standard | BLE 4.2 Core specification + optional features |
This highly integrated solution supports the full Bluetooth® 4.2 features. As a SmartBond™ device, it offers the highest performance, lowest power consumption, and smallest footprint. Delivering processing capacity when you need it and saving power when you don’t, it can manage multi-sensor arrays and enable always-on sensing. Plus, our SmartSnippets™ tooling helps you optimize your software for power consumption.
The DA14680 System-on-Chip (SoC) includes Flash memory, offers unlimited execution space, and enables Over-the-Air (OTA) updates. With an integrated power management unit (PMU) that includes system power rails, a battery charger, and a fuel gauge, it supports rechargeable batteries natively and can power a complete wearable system. Meanwhile, a dedicated hardware crypto engine delivers banking-level security (including Apple HomeKit support) with end-to-end encryption to keep personal data safe.