| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | WB0039AA |
| Lead Count (#): | 39 |
| Pkg. Dimensions (mm): | 2.48 x 3.32 x 0.37 |
| Pitch (mm): | 0.42 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0070 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Type | WLCSP |
| Lead Count (#) | 39 |
| Carrier Type | Tape & Reel |
| Pitch (mm) | 0.42 |
| Pkg. Dimensions (mm) | 2.48 x 3.32 x 0.37 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| 2Mbps | Supported |
| ADC | 15-bit x 8-ch, 10-bit x 8-ch |
| AoA | TX Supported |
| AoD | TX Supported |
| Application | Asset tracking, HID, Metering, PoS, ATLAS, Beacons, AoA, AoD, HID, IoT, Medical, Wireless Ranging (WiRa) |
| Bluetooth® Mesh | Not Supported |
| CPU | M33 & M0+ |
| Clock Rate (MHz) | 64 |
| Execute from FLASH | Yes |
| Extended Advertising | Supported |
| External Rails and Load Capacity | None |
| Flash Memory (KB) | 256KB |
| Flexible System Clock | Yes |
| GATT Caching | Not Supported |
| GPIOs (#) | 32 |
| Hardware Crypto Engine | Yes |
| I2C (#) | 1 |
| Integrated Battery Charger | No |
| Integrated DCDC | Integrated Buck DC-DC converter |
| LE Coded PHY (Long Range) | Not Supported |
| LE Data Length Extensions | Supported |
| MOQ | 8000 |
| Memory Size (OTP) (KB) | 2 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Power Range (dBm) | -23 - 6 |
| Pb (Lead) Free | Yes |
| Periodic Advertising | Supported |
| Proprietary 2G4 protocol | Yes |
| QSPI Interface (#) | 1 |
| Qty. per Reel (#) | 8000 |
| RAM (KB) | 96KB |
| ROM (KB) | 288 |
| Recommended for new Designs | Yes |
| Rx current (mA) | 1.2 |
| SPI (#) | 1 |
| Sensitivity (dBm) (dBm) | -97 |
| Tx Current (mA) | 2.3 |
| UART (#) | 2 |
| USB Ports (#) | 0 |
| Vcc (V) | 1.7-3.6 |
| Wireless Standard | BLE 5.3 Core specification |
The DA14594 is a dual-core wireless microcontroller, combining the latest Arm® Cortex®-M33™ application processor with floating-point unit, Cortex-M0+™, advanced power management functionality, a cryptographic security engine, analog and digital peripherals, a software configurable protocol engine with a radio that supports Bluetooth® Low Energy (LE) (qualified against Bluetooth Core 5.3) and 256KB of embedded flash accompanied by 96KB of RAM, 16KB of cache RAM, and 288KB ROM (containing the Bluetooth LE stack). The embedded flash or SRAM may be expanded externally through QSPI.
The DA1459x family delivers the lowest power consumption in its class, and the DA14594 further extends this advantage by offering Locationing 2.0 customers the lowest‑power and lowest‑cost System-on-Chip (SoC) for implementing Asset Tracking and Locationing At Scale (ATLAS), Angle of Arrival (AoA) Tags, and Wireless Ranging (WiRa™) phase-based ranging responders.
The DA14594 is based on an Arm Cortex-M33 CPU with an 8-region MPU and a single-precision FPU offering up to 96dMIPS at 64MHz. The dedicated application processor executes code from embedded flash or RAM via an 8KB 4-way associative cache controller. The authenticity and integrity of Bluetooth connectivity is guaranteed by a new software-configurable Cipher-based Message Authentication Code (CMAC) implementation based on an Arm Cortex-M0+ with an ultra-low-power radio transceiver, capable of +6dBm output power and -97dBm sensitivity, offering a total link budget of 103dB.
A variety of standard and advanced peripherals enable interaction with other system components and the development of advanced user interfaces and feature-rich applications.