Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:MN0045AA
Lead Count (#):45
Pkg. Dimensions (mm):18 x 14.5 x 2.5
Pitch (mm):1.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeModule
Lead Count (#)45
Carrier TypeTape & Reel
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
2MbpsSupported
ADC15-bit x 8-ch, 10-bit x 8-ch
AoATX Supported
AoDTX Supported
ApplicationCrowd-sourced location tracking, Asset tracking, Connected health, HID, Metering, PoS, Beacons, AoA, AoD, IoT, Medical, Proximity tags & trackers, RCU
Bluetooth® MeshNot Supported
CPUM33 & M0+
Clock Rate (MHz)64
Execute from FLASHYes
Extended AdvertisingSupported
External Rails and Load CapacityNone
Flash Memory (KB)256KB
Flexible System ClockYes
GATT CachingNot Supported
GPIOs (#)32
Hardware Crypto EngineYes
I2C (#)1
Integrated Battery ChargerNo
Integrated DCDCIntegrated Buck DC-DC converter
LE Coded PHY (Long Range)Not Supported
LE Data Length ExtensionsSupported
MOQ700
Memory Size (OTP) (KB)2
Moisture Sensitivity Level (MSL)3
Output Power Range (dBm)-23 - 5.5
Pb (Lead) FreeYes
Periodic AdvertisingNot Supported
Pitch (mm)1.5
Pkg. Dimensions (mm)18 x 14.5 x 2.5
Price (USD)$7.13481
Proprietary 2G4 protocolYes
QSPI Interface (#)1
Qty. per Reel (#)700
RAM (KB)96KB
ROM (KB)288
Recommended for new DesignsYes
Rx current (mA)1.2
SPI (#)1
Sensitivity (dBm) (dBm)-97
Tx Current (mA)2.3
UART (#)2
USB Ports (#)0
Vcc (V)1.7-3.6
Wireless StandardBLE 5.2 Core specification

Description

The DA14592MOD is based on the DA14592 Bluetooth® Low Energy 5.2 system-on-chip (SoC) and brings out all its hardware features and capabilities. The module integrates all passives and the antenna, and is supported by user-friendly software. The DA14592MOD targets broad market use and is certified across regions, providing significant reductions in development cost, risk, and time-to-market. A variety of standard and advanced peripherals enable interaction with other system components and the development of advanced user interfaces and feature-rich applications.

The DA14592 is a multi-core wireless microcontroller, combining the latest Arm® Cortex®-M33 application processor with a floating-point unit, advanced power management functionality, a cryptographic security engine, analog and digital peripherals, and a software-configurable protocol engine with a radio that is compliant with the Bluetooth 5.2 Low Energy standard. It includes 256kB of embedded flash and 96kB of RAM.