Skip to main content
Renesas Electronics Corporation
SmartBond Bluetooth Low Energy Solution for A4WP and HCI Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP34
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2.5 x 2.5 x 0.3
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (DA14581-00000VRA)Download
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)2.5 x 2.5 x 0.3
GPIOs (#)24
Pb (Lead) FreeYes
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
ApplicationHost Controller Interface, Wireless Charging
CPUM0
Clock Rate (MHz)16
Execute from FLASHNo
Flexible System ClockNo
Hardware Crypto EngineYes
MCU/MPUM0
MOQ5000
Memory Size (OTP) (KB)32
Operating Freq (Max) (MHz)32
Pitch (mm)0.4
Pkg. TypeWLCSP34
Qty. per Reel (#)5000
RAM (KB)50KB
ROM (KB)84
Recommended for new DesignsNo
Rx current (mA)5.1
SPI (#)1
Sensitivity (dBm) (dBm)-93
Temp. Range (°C)-40 to +85°C
Tx Current (mA)4.8
UART (#)1
Vcc (V)0.9-3.6
Wireless StandardBLE 4.2 Core specification

Description

The DA14581 integrated circuit is an optimized version of the DA14580, offering a reduced boot time and supporting up to 8 connections. It has a fully integrated radio transceiver and baseband processor for Bluetooth® Low Energy. It can be used as a standalone application processor or as a data pump in hosted systems.

The DA14581 supports a flexible memory architecture for storing Bluetooth profiles and custom application code, which can be updated Over-the-Air (OTA). The qualified Bluetooth Low Energy protocol stack and the HCI-ready software are stored in a dedicated Read-Only Memory (ROM). All software runs on the Arm® Cortex®-M0 processor via a simple scheduler.

The Bluetooth Low Energy firmware includes the L2CAP service layer protocols, Security Manager (SM), Attribute Protocol (ATT), the Generic Attribute Profile (GATT), and the Generic Access Profile (GAP). All profiles published by the Bluetooth SIG as well as custom profiles are supported. The transceiver interfaces directly to the antenna and is fully compliant with the Bluetooth 4.2 standard.

The DA14581 has dedicated hardware for the Link Layer implementation of Bluetooth Low Energy and interface controllers for enhanced connectivity capabilities.

Benefits

  • Based on the same outstanding DA14580 SoC
  • Uses a dedicated ROM which offers optimizations targeting A4WP and HCI
  • Alliance for Wireless Power (A4WP)
    • Fast boot time for Power Receiving Unit (PRU)
    • 8 connections for Power Transmitting Unit (PTU)
  • Human-Computer Interaction (HCI)
    • Optimized code for HCI which fits into the OTP
    • This enables customers/modules to provide a pre-programmed HCI device/module

Packages

  • WLCSP-34 (2.5mm x 2.5mm x 0.5mm)
  • QFN-40 (5.0mm x 5.0mm x 0.9mm)
  • Ultra-thin WLCSP-34 (2.436mm x 2.436mm x 0.334mm)