Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:MODULE
Pkg. Code:MN0016AA
Lead Count (#):16
Pkg. Dimensions (mm):12.5 x 14.5 x 2.8
Pitch (mm):1.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMODULE
Lead Count (#)16
Carrier TypeTape & Reel
ADC10-bit x 4-ch
ApplicationMedical, Beacons, Proximity tags & trackers, Disposables, ATLASlite, HID, IoT, Data pipes
Flash Memory (KB)128KB
GPIOs (#)9
Integrated DCDCBuck
Output Power Range (dBm)-19.5 - 4
Rx current (mA)2.7
Tx Current (mA)2.6
Temp. Range (°C)-40 to +85°C
Assembly LocationTHAILAND
2MbpsNot Supported
AoANot Supported
AoDNot Supported
Bluetooth® MeshNot Supported
CPUM0+
Clock Rate (MHz)16
Execute from FLASHNo
Extended AdvertisingNot Supported
External Rails and Load CapacityNone
Flexible System ClockYes
GATT CachingNot Supported
Hardware Crypto EngineYes
I2C (#)1
Integrated Battery ChargerNo
LE Coded PHY (Long Range)Not Supported
LE Data Length ExtensionsSupported
MCU/MPUM0 +
MOQ1000
Memory Size (OTP) (KB)12
Moisture Sensitivity Level (MSL)3
Operating Freq (Max) (MHz)16
Pb (Lead) FreeYes
Periodic AdvertisingNot Supported
Pitch (mm)1.5
Pkg. Dimensions (mm)12.5 x 14.5 x 2.8
Price (USD)$6.1175
Proprietary 2G4 protocolNo
QSPI Interface (#)0
Qty. per Reel (#)1000
RAM (KB)64KB
ROM (KB)160
Recommended for new DesignsYes
SPI (#)1
Sensitivity (dBm) (dBm)-92.5
UART (#)2
USB Ports (#)0
Vcc (V)1.8-3.6
Wireless StandardBLE 5.3 Core specification

Description

The DA14535MOD is a lowest-power consumption, low-cost, fully self-contained Bluetooth® Low Energy (LE) v5.3 Module that is worldwide certified and ideal for a range of applications, including fast-upgrade projects to wirelessly connect your product to a smartphone for quick and simple commissioning, control, alerts, and data collection usage. The DA14535MOD is a pin-equivalent and functional-equivalent alternative to the market-adopted DA14531MOD, with both modules utilizing Cortex-M0+, clocking at 16MHz and on-die RAM, ROM, and one-time programmable (OTP) with integrated 1Mbit Flash, 32MHz crystal, power inductor, RF matching, and printed antenna.

The DA14535MOD differs from the DA14531MOD with the following key features: transmit pout up to +3dBm, 64KB RAM, 160KB ROM, 12KB OTP,  and compliance with Bluetooth Low Energy 5.3.

2-wire UART support for host-MCU-based operation feature is supported by the inclusion of a secondary boot loader in flash during factory programming. For applications where a host MCU SoC is also present, this feature permits use of the host MCU’s memory to store and download DA14535MOD code for a Bluetooth LE data pump. This feature can also remove the need for DA14535MOD factory programming during end-product production test.