| CAD Model: | View CAD Model |
| Pkg. Type: | MODULE |
| Pkg. Code: | |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 12.5 x 14.5 x 2.8 |
| Pitch (mm): | 1.5 |
| RoHS (DA14535MOD-00F01002) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MODULE |
| Lead Count (#) | 16 |
| Carrier Type | Tape & Reel |
| ADC | 10-bit x 4-ch |
| Application | Asset tracking, Beacons, Connected health, Disposables, RCU, ATLASlite, HID, IoT, Data pipes |
| Flash Memory (KB) | 128KB |
| GPIOs (#) | 9 |
| Integrated DCDC | Buck |
| Output Power Range (dBm) | -19.5 - 4 |
| Rx current (mA) | 2.7 |
| Tx Current (mA) | 2.6 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | THAILAND |
| 2Mbps | Not Supported |
| AoA | Not Supported |
| AoD | Not Supported |
| Bluetooth® Mesh | Not Supported |
| CPU | M0+ |
| Clock Rate (MHz) | 16 |
| Execute from FLASH | No |
| Extended Advertising | Not Supported |
| External Rails and Load Capacity | None |
| Flexible System Clock | Yes |
| GATT Caching | Not Supported |
| Hardware Crypto Engine | Yes |
| I2C (#) | 1 |
| Integrated Battery Charger | No |
| LE Coded PHY (Long Range) | Not Supported |
| LE Data Length Extensions | Supported |
| MCU/MPU | M0 + |
| MOQ | 300 |
| Memory Size (OTP) (KB) | 12 |
| Moisture Sensitivity Level (MSL) | 3 |
| Operating Freq (Max) (MHz) | 16 |
| Pb (Lead) Free | Yes |
| Periodic Advertising | Not Supported |
| Pitch (mm) | 1.5 |
| Pkg. Dimensions (mm) | 12.5 x 14.5 x 2.8 |
| Price (USD) | $4.64151 |
| Proprietary 2G4 protocol | No |
| QSPI Interface (#) | 0 |
| Qty. per Reel (#) | 100 |
| RAM (KB) | 64KB |
| ROM (KB) | 160 |
| Recommended for new Designs | Yes |
| SPI (#) | 1 |
| Sensitivity (dBm) (dBm) | -92.5 |
| Supply Voltage Vcc Range | 1.8-3.6 |
| UART (#) | 2 |
| USB Ports (#) | 0 |
| Wireless Standard | BLE 5.3 Core specification |
The DA14535MOD is a lowest-power consumption, low-cost, fully self-contained Bluetooth® Low Energy (LE) v5.3 Module that is worldwide certified and ideal for a range of applications, including fast-upgrade projects to wirelessly connect your product to a smartphone for quick and simple commissioning, control, alerts, and data collection usage. The DA14535MOD is a pin-equivalent and functional-equivalent alternative to the market-adopted DA14531MOD, with both modules utilizing Cortex-M0+, clocking at 16MHz and on-die RAM, ROM, and OTP with integrated 1Mbit Flash, 32MHz crystal, power inductor, RF matching, and printed antenna. The DA14535MOD differs from the DA14531MOD with the following key features:
*This feature is supported by the inclusion of a secondary boot loader in Flash during factory programming. For applications where a host MCU SoC is also present, this feature permits use of the host MCU’s memory to store and download DA14535MOD code for a Bluetooth LE data pump. This feature can also remove the need for DA14535MOD factory programming during end-product production test.