| CAD Model: | View CAD Model |
| Pkg. Type: | WFFCQFN |
| Pkg. Code: | |
| Lead Count (#): | 22 |
| Pkg. Dimensions (mm): | 3.5 x 3.5 x 0.55 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WFFCQFN |
| Lead Count (#) | 22 |
| Carrier Type | Tape & Reel |
| Temp. Range (°C) | -40 to +105°C |
| Assembly Location | THAILAND |
| Wafer Fab Location | SINGAPORE |
| 10-Bit A/D Converter (ch) | 3 |
| 2Mbps | Not Supported |
| ADC | 10-bit x 3-ch |
| AoA | Not Supported |
| AoD | Not Supported |
| Application | Automotive BMS, Automotive PEPS, Automotive OBD, Automotive TPMS |
| Bluetooth® Mesh | Not Supported |
| CPU | M0+ |
| Clock Rate (MHz) | 16 |
| DMA | Yes |
| DMA (ch) | 4 |
| Execute from FLASH | No |
| Extended Advertising | Not Supported |
| External Rails and Load Capacity | None |
| Flexible System Clock | Yes |
| GATT Caching | Not Supported |
| GPIOs (#) | 9 |
| Hardware Crypto Engine | Yes |
| I2C (#) | 1 |
| Integrated Battery Charger | No |
| Integrated DCDC | Integrated Buck DC-DC converter |
| LE Coded PHY (Long Range) | Not Supported |
| LE Data Length Extensions | Supported |
| Longevity | 2040 Mar |
| MCU/MPU | M0 + |
| MOQ | 4000 |
| Memory Size (OTP) (KB) | 12 |
| Moisture Sensitivity Level (MSL) | 3 |
| Operating Freq (Max) (MHz) | 16 |
| Output Power Range (dBm) | -19 - 4 |
| Pb (Lead) Free | Yes |
| Periodic Advertising | Not Supported |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.5 x 3.5 x 0.55 |
| Price (USD) | $2.93888 |
| Proprietary 2G4 protocol | No |
| QSPI Interface (#) | 0 |
| Qty. per Reel (#) | 4000 |
| RAM (KB) | 64KB |
| ROM (KB) | 160 |
| Recommended for new Designs | Yes |
| Rx current (mA) | 2.1 |
| SPI (#) | 1 |
| Security | Yes |
| Security & Encryption | AES-128, TRNG |
| Sensitivity (dBm) (dBm) | -94.5 |
| Sub-clock (32.768 kHz) | Yes |
| Tape & Reel | Yes |
| Temperature Sensor (ch) (#) | 1 |
| Thickness (mm) | 0.55 |
| Tx Current (mA) | 3.5 |
| UART (#) | 2 |
| USB Ports (#) | 0 |
| Vcc (V) | 1.8-3.6 |
| Wireless Standard | BLE 5.3 Core specification |
The DA14533 is an ultra-low power, AEC-Q100 Grade 2 qualified system-on-chip (SoC) that integrates a 2.4GHz transceiver and an Arm® Cortex®-M0+ MCU with 64kB of RAM and 12kB of one-time programmable (OTP) memory. This System on Chip (SoC) can function as a standalone application processor or as a data pump in hosted systems. Ultra-low power can be achieved using the integrated low IQ buck-boost DC/DC converter, which remains active during sleep in buck mode.
The radio transceiver, the baseband processor, and the qualified Bluetooth® Low Energy (LE) stack are qualified against Bluetooth Core 5.3.