Skip to main content
Renesas Electronics Corporation
2.5V-2.6V Phase Locked Loop Differential 1:10 SDRAM Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BVG56
Lead Count (#):56
Pkg. Dimensions (mm):7.0 x 4.5 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeCABGA
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTray
DIMM TypePC1600, PC2100, PC2700, PC3200
JEDEC Raw CardAll R/Cs
Length (mm)7
MOQ364
Moisture Sensitivity Level (MSL)3
Package Area (mm²)31.5
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)7.0 x 4.5 x 1.0
Qty. per Carrier (#)364
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.5

Description

1 to 10 differential clock distribution; Operating frequency: 60MHz to 220MHz