Skip to main content
Renesas Electronics Corporation
2.5V Phase Locked Loop Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PG28
Lead Count (#):28
Pkg. Dimensions (mm):9.7 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeReel
FunctionZero Delay Buffer
Input Freq (MHz)220 - 220
Length (mm)9.7
MOQ2000
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)60 - 220
Output Skew (ps)50
Output Type2.5 V SSTL
Outputs (#)4
Package Area (mm²)42.7
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)9.7 x 4.4 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4

Description

2.5V 1 to 4 differential clock distributor.  Optimized for clock distribution in DDR SDRAM applications.  Operating frequency:  60MHZ to 220MHz