Skip to main content
600V - 5A - Thyristor Medium Power Use

Package Information

CAD Model: View CAD Model
Pkg. Type: DPAK(L)-(3)
Pkg. Code: pkg_6730
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
RoHS (CR5AS-12A-CA1#B00) EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type DPAK(L)-(3)
Lead Count (#) 4
Carrier Type Tube
Pb (Lead) Free Yes
Application SMPS, Ignitor, etc.
IGT (Max) (mA) 0.1
IT (AV) (A) 5
IT (RMS) (A) 7.8
ITSM (A) 90
Lead Compliant No
MOQ 1
Rth (j-c) (degC/W) 3
Tape & Reel No
Tc (°C) 88
Tj (°C) 125
VDRM (V) 600
VGT (Max) (V) 0.8
VTM (Max) (V) 1.8
di/dt (Max) (A/µs) 50

Description

The CR5AS-12A 600V, 5A thyristor for medium power offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply, igniter, pulse generator, and electric tool applications.