| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3A |
| Pkg. Code: | pkg_8805 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (CR3AS-8ME#B00) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-3A |
| Lead Count (#) | 4 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | SMPS, Ignitor, etc. |
| IGT (Max) (mA) | 30 |
| IT (AV) (A) | 3 |
| IT (RMS) (A) | 4.7 |
| ITSM (A) | 70 |
| Lead Compliant | No |
| MOQ | 1 |
| Replacement Product | CR3AS-8ME-T13#B00 |
| Rth (j-c) (degC/W) | 2.8 |
| Tape & Reel | No |
| Tc (°C) | 95 |
| Tj (°C) | 125 |
| VDRM (V) | 400 |
| VGT (Max) (V) | 2 |
| VTM (Max) (V) | 2 |
| di/dt (Max) (A/µs) | 50 |
Support is limited to customers who have already adopted these products.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits