Skip to main content
Renesas Electronics Corporation
400V - 2A - Thyristor Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (CR2AS-8UE-T13#B00)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3A
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationSMPS, Ignitor, etc.
IGT (Max) (mA)0.1
IT (AV) (A)2
IT (RMS) (A)4
ITSM (A)20
Lead CompliantNo
MOQ3000
Rth (j-c) (degC/W)4.4
Tape & ReelNo
Tc (°C)101
Tj (°C)125
VDRM (V)400
VGT (Max) (V)0.8
VTM (Max) (V)2.2
di/dt (Max) (A/µs)50

Description

The CR2AS-8UE 400V, 2A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, pulse generator, and electric tool applications.