Skip to main content
Renesas Electronics Corporation
600V - 25A - Thyristor Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3PFM
Pkg. Code:pkg_1307
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-3PFM
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationSMPS, Power Tools, etc.
IGT (Max) (mA)30
IT (AV) (A)25
IT (RMS) (A)39.3
ITSM (A)360
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)1.6
Tape & ReelNo
Tc (°C)61
Tj (°C)150
VDRM (V)600
VGT (Max) (V)1.5
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

Description

The CR25RM-12D 600V, 25A thyristor for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply, motor control, heater control, and other general-purpose control applications.