Features
- IT(AV) : 12 A
- VDRM : 600 V
- IGT : 30 mA
- Viso : 2000 V
- The product guaranteed maximum junction temperature of 150°C
- Insulated Type
- Planar Passivation Type
- UL Recognized: Yellow Card No. E223904
Description
Support is limited to customers who have already adopted these products.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits
Applied Filters:
Loading