Skip to main content
Renesas Electronics Corporation
Thyristors

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220FL
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationSMPS, Power Tools, etc.
IGT (Max) (mA)30
IT (AV) (A)12
IT (RMS) (A)18.8
ITSM (A)360
Lead CompliantNo
MOQ1
Replacement ProductCR12FM-12B#BG0
Rth (j-c) (degC/W)1.2
Tape & ReelNo
Tc (°C)81
Tj (°C)150
VDRM (V)600
VGT (Max) (V)1.5
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

Description

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits