Skip to main content
Renesas Electronics Corporation
Thyristors

Package Information

Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6743
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (CR10CS-30A#B00)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLDPAK(S)-(1)
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
IGT (Max) (mA)30
ITSM (A)200
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)1.2
Tape & ReelNo
Tc (°C)110
Tj (°C)125
VDRM (V)1500
VGT (Max) (V)1.5
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

Description

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits