Skip to main content
Renesas Electronics Corporation
Thyristors

Package Information

CAD Model:View CAD Model
Pkg. Type:UPAK
Pkg. Code:pkg_1125
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (CR08AS-12-T14#F10)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeUPAK
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
IGT (Max) (mA)0.1
IT (RMS) (A)1.26
ITSM (A)10
Lead CompliantYes
MOQ4000
Rth (j-c) (degC/W)65
Tape & ReelNo
Tc (°C)51
Thickness (mm)1.6
Tj (°C)125
VDRM (V)600
VGT (Max) (V)0.8
VTM (Max) (V)1.5
di/dt (Max) (A/µs)50

Description

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits