Skip to main content
Renesas Electronics Corporation
600V - 0.4A - Thyristor Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92*
Pkg. Code:pkg_8823
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (CR04AM-12A-A6#B00)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92*
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIgnitor, Strobe, etc.
IGT (Max) (mA)0.1
IT (AV) (A)0.4
IT (RMS) (A)0.63
ITSM (A)10
Lead CompliantNo
MOQ1
Replacement ProductCR04AM-12A-A6#BD0
Rth (j-c) (degC/W)150
Tape & ReelNo
Tc (°C)54
Tj (°C)125
VDRM (V)600
VGT (Max) (V)0.8
VTM (Max) (V)1.2
di/dt (Max) (A/µs)50

Description

The CR04AM-12A 600V, 0.4A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, solid state relay, strobe flasher, circuit breaker, and other general-purpose applications.