Skip to main content
Renesas Electronics Corporation
800V-0.3A-Thyristor Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92*
Pkg. Code:pkg_8823
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
RoHS (CR03AM-16A-A2#B00)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92*
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationELCB, Ignitor, etc.
IGT (Max) (mA)0.1
IT (AV) (A)0.3
IT (RMS) (A)0.47
ITSM (A)20
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)180
Tape & ReelNo
Tc (°C)62
Tj (°C)125
VDRM (V)800
VGT (Max) (V)0.8
VTM (Max) (V)1.8
di/dt (Max) (A/µs)50

Description

The CR03AM-16A 800V, 0.3A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, solid state relay, strobe flasher, circuit breaker, and other general-purpose applications.