| CAD Model: | View CAD Model |
| Pkg. Type: | TO-92* |
| Pkg. Code: | pkg_8823 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (CR03AM-12#F00) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-92* |
| Lead Count (#) | 3 |
| Carrier Type | Bag |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | ELCB, Ignitor, etc. |
| IGT (Max) (mA) | 0.1 |
| IT (AV) (A) | 0.3 |
| IT (RMS) (A) | 0.47 |
| ITSM (A) | 20 |
| Lead Compliant | No |
| MOQ | 1 |
| Replacement Product | CR03AM-16A#BD0 |
| Rth (j-c) (degC/W) | 180 |
| Tape & Reel | No |
| Tc (°C) | 47 |
| Tj (°C) | 110 |
| VDRM (V) | 600 |
| VGT (Max) (V) | 0.8 |
| VTM (Max) (V) | 1.8 |
| di/dt (Max) (A/µs) | 50 |
Support is limited to customers who have already adopted these products.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits