| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KBG |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.4 x 6.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CFP |
| Lead Count (#) | 16 |
| Carrier Type | Tray |
| DLA SMD | 5962-96667 |
| Pb (Lead) Free | No |
| MOQ | 15 |
| Temp. Range (°C) | -55 to +125°C |
| Length (mm) | 10.4 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 10.4 x 6.9 x 0.00 |
| Qualification Level | QML Class V (space) |
| Rating | Space |
| TID HDR (krad(Si)) | 100 |
| Width (mm) | 6.9 |
Support is limited to customers who have already adopted these products.
CD4512BMS is an 8-channel data selector featuring a threestate output that can interface directly with, and drive, data lines of bus-oriented systems. The CD4512BMS is supplied in these 16 lead outline packages: Braze Seal DIP H4S Frit Seal DIP H1E Ceramic Flatpack H3X