Skip to main content
Renesas Electronics Corporation
CMOS TRIPLE 3-INPUT AND GATE

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBP
Lead Count (#):14
Pkg. Dimensions (mm):9.8 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Pitch (mm)1.3
Pkg. Dimensions (mm)9.8 x 6.5 x 0.00
Pb (Lead) FreeNo
MOQ15
Temp. Range (°C)-55 to +125°C
Length (mm)9.8
Qualification LevelQML Class V (space)
RatingSpace
Width (mm)6.5

Description

Support is limited to customers who have already adopted these products.

CD4073BMS, CD4081BMS and CD4082BMS AND gates provide the system designer with direct implementation of the AND function and supplement the existing family of CMOS gates.