Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
RoHS (CD4001BHSR)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDIE
Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
DLA SMD5962R9582602V9A
Pb (Lead) FreeYes
Pb Free CategoryNone
MOQ100
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)75
Lead CompliantNo
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))100
TID LDR (krad(Si))ELDRS free
Tape & ReelNo

Description

The CD4000BMS (dual 3 plus inverter), CD4001BMS (quad 2-input), CD4002BMS (dual 4-input), and CD4025BMS (triple 3-input) NOR gates provide the system designer with direct implementation of the NOR function and supplement the existing family of CMOS gates. All inputs and outputs are buffered. The CD4000BMS, CD4001BMS, CD4002BMS, and the CD4025BMS are supplied in these 14-lead outline packages: Braze Seal DIP H4X and H4Q, Frit Seal DIP H1B, and Ceramic Flatpack H3W.