Skip to main content
Renesas Electronics Corporation
IO-Link Device Transceiver with Cost-Optimized Feature Set

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN10
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Country of AssemblyTAIWAN
Country of Wafer FabricationMALAYSIA
Advanced Features3.3V and 5V LDO options, Embedded reverse polarity and overcurrent protection, Automatic recovery
Channels (#)1
MOQ5000
Master/DeviceD
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pkg. TypeDFN10
Price (USD)$1.80323
Qty. per Reel (#)5000
Supply Voltage (V)7 - 36

Description

The CCE4503 is an easy-to-use device-side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.

Controlled by a UART interface (TXD, RXD, TXEN), the output drivers can be configured as PNP, NPN or Push-Pull. Three LDO options and an automatic wake-up detection simplify the overall system requirements and reduce the need for additional external circuitry. The integrated protection features such as reverse-polarity protection, overcurrent protection, undervoltage detection, and thermal protection ensure robust functionality and communication.

With the small 3mm x 3mm DFN10 package size, it is especially suitable for space-limited sensor and actuator applications.

The CCE4503 IO-Link Device Transceiver is suitable for IO-Link device applications and is compliant with the IO-Link interface and system specification Version 1.1.2 from July 2013, accessible via www.io-link.org.

For a complete end-to-end system solution, Renesas also provides the CCE4510 two-channel IO-Link Master Transceiver.

Benefits

  • All IO-Link frame types supported
  • Optimized feature set for best in market cost-efficiency
  • Improved protection features
  • Low power dissipation
  • Minimal need for external circuitry
  • Especially suitable for space-constricted applications