Skip to main content
Renesas Electronics Corporation
PowerQUICC to PCI Bridge

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:AM256
Lead Count (#):256
Pkg. Dimensions (mm):17.0 x 17.0 x 1.61
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Lead Count (#)256
Length (mm)17
MOQ90
PCI Bus33MHz/32-bit PCI
Package Area (mm²)289
Pb (Lead) FreeNo
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 17.0 x 1.61
Pkg. TypePBGA
Power Consumption Max (W)0.9
Processor BusPowerQUICC (MPC8xx) -50MHz
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.61
Width (mm)17

Description

The CA91L862A (QSpan II) is a PCI-to-Host processor bridge for the Freescale PowerQUICC (MPC860/850/821), the QUICC (MC68360), and the MC68040 processors. The QSpan II operates at speeds up to 50 MHz on the processor bus, with programmable parity and burst/prefetch capability. It provides 32-bit / 33 MHz PCI 2.2 support for embedded processor applications.