Skip to main content
Renesas Electronics Corporation
PowerPC to PCI Bus Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TEPBGA
Pkg. Code:AE420
Lead Count (#):420
Pkg. Dimensions (mm):35.0 x 35.0 x 2.33
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)420
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)35
MOQ24
Moisture Sensitivity Level (MSL)3
PCI Bus66MHz/64 bit PCI
Package Area (mm²)1225
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)35.0 x 35.0 x 2.33
Pkg. TypeTEPBGA
Power Consumption Max (W)1.9
Price (USD)$138.91083
Processor BusPowerQUICC II (MPC82xx)-100MHz
Qty. per Carrier (#)24
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.33
Width (mm)35

Description

The CA91L8260B (PowerSpan II Single) is a single-port PCI bus switch that bridges PCI to the PowerQUICC II (MPC8260), MPC7xx, PowerPC™ 7xx, and PMC-Sierra WinPathT™ processors.