Skip to main content
Renesas Electronics Corporation
Dual 3MHz, BiMOS Microprocessor Operational Amplifiers with MOSFET Input/CMOS Output

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBY
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN
Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ980
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)110
Bandwidth (MHz)3
CMRR (dB)85
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)0.002
IS per Amp (mA)1.8
Length (mm)4.9
Noise VN (nV/√Hz)25
Offset Voltage (Max) (mV)6
PSRR (db)84
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputYes
RatingHarsh Environment
Single Supply Voltage Range (V)4.5 - 16
Slew Rate (V/µs)5
Thermal ShutdownNo
VOUT (V)15
VS (Max) (V)16
VS (Min) (V)4.5
Width (mm)3.9
field__slew_rate_typical_5

Description

The CA5260A and CA5260 are integrated-circuit operational amplifiers that combine the advantage of both CMOS and bipolar transistors on a monolithic chip. The CA5260 series circuits are dual versions of the popular CA5160 series. They are designed and guaranteed to operate in microprocessor or logic systems that use +5V supplies. Gate-protected P-Channel MOSFET (PMOS) transistors are used in the input circuit to provide very-high-input impedance, very-low-input current, and exceptional speed performance. The use of PMOS field-effect transistors in the input stage results in common-mode input-voltage capability down to 0. 5V below the negative-supply terminal, an important attribute in single-supply applications. A complementary-symmetry MOS (CMOS) transistor-pair, capable of swinging the output voltage to within 10mV of either supply-voltage terminal (at very high values of load impedance), is employed as the output circuit. The CA5260 Series circuits operate at supply voltages ranging from 4. 5V to 16V, or ±2. 25V to ±8V when using split supplies. The CA5260, CA5260A have guaranteed specifications for 5V operation over the full military temperature range of -55°C to +125°C.