Features
- IT (RMS) : 8A
- VDRM : 600V
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III: 50mA
- Insulated type
- Planar passivation type
- Viso: 2000V
Description
The BCR8FM-12LC 600V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for low inrush current AC load applications.
Applications
- Low inrush current AC loads
Applied Filters: