Skip to main content

Features

  • IT (RMS): 6A
  • VDRM: 600V
  • IFGTI, IRGTI, IRGT III: 30mA
  • Non-insulated type
  • Planar passivation type

Description

The BCR6CM-12RA 600V, 6A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for electric rice cooker, electric pot, and other resistive load applications.

Applications

  • Electric rice cookers
  • Electric pots
  • Other resistive loads

Applied Filters: