Features
- IT (RMS): 5A
- VDRM: 700V
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III: 50mA
- Insulated type
- Planar passivation type
- Viso: 2000 V
Description
The BCR5FM-14LC 700V, 5A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for low inrush current AC load applications.
Applications
- Low inrush current AC loads
Applied Filters: