Skip to main content

Features

  • Breakout voltage: 700V
  • Breakout current: 5A
  • Gate trigger voltage: 1.5V
  • Gate trigger current: 30mA

Description

The BCR5AS-14LJ 700V, 5A Triac for medium power use offers a 1.5V gate trigger voltage and 30mA gate trigger current.

Applications

  • White goods
  • Home appliances

Applied Filters: