| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3A |
| Pkg. Code: | pkg_8805 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.30.0040 |
| RoHS (BCR5AS-14A-T13#B00) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) |
| Pkg. Type | MP-3A |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | JAPAN |
| (dv/dt) c (Min) (V/µs) | 5 |
| Application | Whitegoods, Small Appliances, etc. |
| IFGT I (Max) (mA) | 30 |
| IRGT I (Max) (mA) | 30 |
| IRGT III (Max) (mA) | 30 |
| IT (RMS) (A) | 5 |
| ITSM (A) | 50 |
| Insulated Type | No |
| Lead Compliant | No |
| MOQ | 3000 |
| Rth (j-c) (degC/W) | 3 |
| Tape & Reel | No |
| Tc (°C) | 103 |
| Tj (°C) | 125 |
| VDRM (V) | 700 |
| VDSM (V) | 840 |
| VGT (Max) (V) | 1.5 |
| VTM (Max) (V) | 1.8 |
| di/dt (Max) (A/µs) | 50 |
The BCR5AS-14A 700V, 5A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for small motor control, heater control, and other general purpose AC control applications.