| CAD Model: | View CAD Model |
| Pkg. Type: | TO-3PFM |
| Pkg. Code: | pkg_1307 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (BCR40RM12LBF14#B00) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-3PFM |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| (dv/dt) c (Min) (V/µs) | 10 |
| Application | Whitegoods, Printer, etc. |
| IFGT I (Max) (mA) | 50 |
| IRGT I (Max) (mA) | 50 |
| IRGT III (Max) (mA) | 50 |
| IT (RMS) (A) | 40 |
| ITSM (A) | 400 |
| Insulated Type | Yes |
| Lead Compliant | No |
| MOQ | 1 |
| Rth (j-c) (degC/W) | 1.8 |
| Tape & Reel | No |
| Tc (°C) | 61 |
| Tj (°C) | 150 |
| VDRM (V) | 600 |
| VDSM (V) | 720 |
| VGT (Max) (V) | 2 |
| VTM (Max) (V) | 1.55 |
| di/dt (Max) (A/µs) | 50 |
The BBCR40RM-12LB 600V, 40A Triac for medium power use offers a 2.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, light dimmer, on/off and speed control of small induction motor, on/off control of copier lamp applications.