Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220F
Pkg. Code:pkg_6893
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (BCR3PM-12LA#B00)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220F
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)5
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)20
IRGT I (Max) (mA)20
IRGT III (Max) (mA)20
IT (RMS) (A)3
ITSM (A)30
Insulated TypeNo
Lead CompliantNo
MOQ1
Replacement ProductBCR3FM-12LB#BG0
Rth (j-c) (degC/W)4.5
Tape & ReelNo
Tc (°C)107
Tj (°C)125
VDRM (V)600
VDSM (V)720
VGT (Max) (V)1.5
VTM (Max) (V)1.5
di/dt (Max) (A/µs)40

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.