Skip to main content
Renesas Electronics Corporation
600V - 30A - Triac Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3P
Pkg. Code:pkg_1303
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-3P
Lead Count (#)4
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)20
ApplicationWhitegoods, Printer, etc.
IFGT I (Max) (mA)50
IRGT I (Max) (mA)50
IRGT III (Max) (mA)50
IT (RMS) (A)30
ITSM (A)300
Insulated TypeNo
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)1.2
Tape & ReelNo
Tc (°C)100
Tj (°C)150
VDRM (V)600
VDSM (V)720
VGT (Max) (V)2.5
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

Description

The BCR30AM-12LB 600V, 30A Triac for medium power use offers a 2.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, light dimmer, on/off and speed control of small induction motor, on/off control of copier lamp applications.