| CAD Model: | View CAD Model |
| Pkg. Type: | TO-220F(2) |
| Pkg. Code: | pkg_6894 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (BCR2PM-12RE#B00) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-220F(2) |
| Lead Count (#) | 3 |
| Carrier Type | Bag |
| Pb (Lead) Free | Yes |
| Application | Whitegoods, Small Appliances, etc. |
| IRGT I (Max) (mA) | 10 |
| IRGT III (Max) (mA) | 10 |
| IT (RMS) (A) | 2 |
| ITSM (A) | 10 |
| Insulated Type | No |
| Lead Compliant | No |
| MOQ | 1 |
| Rth (j-c) (degC/W) | 45 |
| Tape & Reel | No |
| Tc (°C) | 20 |
| Tj (°C) | 150 |
| VDRM (V) | 600 |
| VDSM (V) | 720 |
| VGT (Max) (V) | 2 |
| VTM (Max) (V) | 1.6 |
| di/dt (Max) (A/µs) | 30 |
Support is limited to customers who have already adopted these products.
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.