Skip to main content
Renesas Electronics Corporation
Triacs

Package Information

Pkg. Type:TO-220F(2)
Pkg. Code:pkg_6894
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (BCR2PM-12RA#B00)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220F(2)
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
IT (RMS) (A)2
ITSM (A)10
Insulated TypeNo
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)40
Tape & ReelNo
Tj (°C)125
VDRM (V)600
VDSM (V)720
VGT (Max) (V)2
VTM (Max) (V)1.6
di/dt (Max) (A/µs)30

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.