Skip to main content
Renesas Electronics Corporation
700V - 2A - Triac Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3A
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)0.5
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)10
IRGT I (Max) (mA)10
IRGT III (Max) (mA)10
IT (RMS) (A)2
ITSM (A)10
Insulated TypeNo
Lead CompliantNo
MOQ3000
Rth (j-c) (degC/W)4
Tape & ReelNo
Tc (°C)114
Tj (°C)125
VDRM (V)700
VDSM (V)840
VGT (Max) (V)2
VTM (Max) (V)2.1
di/dt (Max) (A/µs)30

Description

The BCR2AS-14A 700V, 2A Triac for low power use offers a 2V gate trigger voltage, 10mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for small motor control, heater control, and other general-purpose AC control applications.