Skip to main content
Renesas Electronics Corporation
600V - 25A - Triac Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FP
Pkg. Code:pkg_8995
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (BCR25FM-12LB#BB0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220FP
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)10
ApplicationWhitegoods, Printer, etc.
IFGT I (Max) (mA)50
IRGT I (Max) (mA)50
IRGT III (Max) (mA)50
IT (RMS) (A)25
ITSM (A)250
Insulated TypeNo
Lead CompliantNo
MOQ1
Replacement ProductBCR25FM-12LB#BH0
Rth (j-c) (degC/W)2.8
Tape & ReelNo
Tc (°C)62
Tj (°C)150
VDRM (V)600
VDSM (V)720
VGT (Max) (V)2
VTM (Max) (V)1.5
di/dt (Max) (A/µs)50

Description

The BCR25FM-12LB 600V, 25A Triac for medium power use offers a 2V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, printer, copier and other general-purpose AC control applications.