Skip to main content
Triacs

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-220FL
Pkg. Code: pkg_6896
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
RoHS (BCR16LM-16LB#B00) EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TO-220FL
Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
(dv/dt) c (Min) (V/µs) 10
Application Whitegoods, Printer, etc.
IFGT I (Max) (mA) 30
IRGT I (Max) (mA) 30
IRGT III (Max) (mA) 30
IT (RMS) (A) 16
ITSM (A) 160
Insulated Type Yes
Lead Compliant No
MOQ 1
Rth (j-c) (degC/W) 4
Tape & Reel No
Tc (°C) 78
Tj (°C) 150
VDRM (V) 800
VDSM (V) 960
VGT (Max) (V) 1.5
VTM (Max) (V) 1.5
di/dt (Max) (A/µs) 50

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.