Skip to main content
Renesas Electronics Corporation
600V - 12A - Triac Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-263
Pkg. Code:pkg_11622
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-263
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)10
ApplicationWhitegoods, Printer, etc.
IFGT I (Max) (mA)30
IRGT I (Max) (mA)30
IRGT III (Max) (mA)30
IT (RMS) (A)12
ITSM (A)120
Insulated TypeNo
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)1.8
Tape & ReelNo
Tc (°C)123
Thickness (mm)4.4
Tj (°C)150
VDRM (V)600
VDSM (V)720
VGT (Max) (V)1.5
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

Description

The BCR12CS-12LB 600V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, light dimmer, electronic flasher unit, control of household equipment such as TV sets, stereo systems, refrigerators, washing machines, infrared kotatsu, carpet, and electric fans, solenoid driver, small motor control, solid state relay, copying machine, electric tool, electric heater control, and other general-purpose control applications.