Skip to main content

Features

  • IT(RMS): 10A
  • VDRM: 600V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 50mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Description

The BCR10FM-12LC 600V, 10A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for low inrush current AC load applications.

Applications

  • Low inrush current AC load applications
     

Applied Filters: